Unit of Measure

Technical Specs

Item Number

N/A ABW306SFC3

BIM

N/A BIM

PDF

N/A Aluminum Cable Tray

Material

N/A Aluminum

Cover Series

N/A 3

Width

N/A 6 in

Cover Type

N/A Solid Flanged Cover

Length

N/A 3 mm
© 2024 ABB Electrification Canada Inc.
Privacy Policy - Terms of Use