Unit of Measure

Technical Specs

Item Number

N/A ALTF01SHB450

BIM

N/A BIM

PDF

N/A Channel Tray

Material

N/A Aluminum

Series

N/A Cable Channel

Type

N/A Fitting

Width

N/A 1.5 in

Bottom Style

N/A Solid Trough

Fitting Type

N/A Horizontal Bend

Angle

N/A 45 º

Radius

N/A Zero Radius
© 2024 ABB Electrification Canada Inc.
Privacy Policy - Terms of Use