Unit of Measure

Technical Specs

Item Number

N/A AHF406LCS48

BIM

N/A BIM

PDF

N/A Aluminum Cable Tray

Material

N/A Aluminum

Style

N/A H-Beam

Side Rail Depth

N/A 4 in

Width

N/A 6 in

Bottom Type

N/A Ladder

Fitting Type

N/A Cable Support Fitting

Nominal Radius

N/A 48 in
© 2024 ABB Electrification Canada Inc.
Privacy Policy - Terms of Use