Unit of Measure

Technical Specs

Item Number

N/A AHF40609LEX24

BIM

N/A BIM

PDF

N/A Aluminum Cable Tray

Material

N/A Aluminum

Style

N/A H-Style

Side Rail Height

N/A 4 in

Tray Width (W1)

N/A 6 in

Tray Width (W2)

N/A 9 in

Bottom Style

N/A Ladder

Fitting Type

N/A Horizontal Expand Cross

Nominal Radius

N/A 24 in
© 2024 ABB Electrification Canada Inc.
Privacy Policy - Terms of Use