Unit of Measure

Technical Specs

Item Number

N/A AHF40906VHLR

BIM

N/A BIM

PDF

N/A Aluminum Cable Tray

Material

N/A Aluminum

Side Rail Height

N/A 4 in

Width

N/A 9 in

Width 2

N/A 6 in

Style

N/A H-Style

Bottom Style

N/A Ventilated Trough

Fitting Type

N/A Horizontal Left Reducer
© 2024 ABB Electrification Canada Inc.
Privacy Policy - Terms of Use